ZHCSR91E September 2006 – December 2022 SN74LVC1T45-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1T45-Q1 is single-bit, dual-supply, non-inverting voltage level translation. Pin A and that direction control pin (DIR) are supported by VCCA and pin B is supported by VCCB. The A port is able to accept I/O voltages ranging from 1.65 V to 5.5 V, while the B port can accept I/O voltages from 1.65 V to 5.5 V. The high on the DIR allows data transmissions from A to B and a low on the DIR allows data transmissions from B to A.