ZHCSR91E September 2006 – December 2022 SN74LVC1T45-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1T45-Q1 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCA accepts any supply voltage from 1.65 V to 5.5 V, and VCCB accepts any supply voltage from 1.65 V to 5.5 V. The A port and B port are designed to track VCCA and VCCB, respectively allowing for low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For multiple VCC pins then 0.01-µF or 0.022-µF capacitor is recommended for each power pin. It is ok to parallel multiple bypass capacitors to reject different frequencies of noise. 0.1-µF and 1-µF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.
A proper power-up sequence is advisable as listed in the following:
TI recommends that the inputs are grounded during power up. Take care to assure that any state changes do not affect system level operation.