ZHCSR91E September 2006 – December 2022 SN74LVC1T45-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH | IOH = –100 µA, VCCA = 1.65 V to 4.5 V, VCCB = 1.65 V to 4.5 V | VCCO – 0.1 | V | ||||
IOH = –4 mA, VCCA = 1.65 V, VCCB = 1.65 V | 1.2 | |||||||
IOH = –8 mA, VCCA = 2.3 V, VCCB = 2.3 V | 1.9 | |||||||
IOH = –24 mA, VCCA = 3 V, VCCB = 3 V | 2.3 | |||||||
IOH = –32 mA, VCCA = 4.5 V, VCCB = 4.5 V | 3.8 | |||||||
VOL | VI = VIL | IOL = 100 µA, VCCA = 1.65 V to 4.5 V, VCCB = 1.65 V to 4.5 V | 0.1 | V | ||||
IOL = 4 mA, VCCA = 1.65 V, VCCB = 1.65 V | 0.45 | |||||||
IOL = 8 mA, VCCA = 2.3 V, VCCB = 2.3 V | 0.4 | |||||||
IOL = 24 mA, VCCA = 3 V, VCCB = 3 V | 0.65 | |||||||
IOL = 32 mA, VCCA = 4.5 V, VCCB = 4.5 V | 0.65 | |||||||
II | DIR at VI = VCCA or GND, VCCA = 1.65 V to 5.5 V, VCCB = 1.65 V to 5.5 V | TA = 25°C | ±1 | µA | ||||
TA = –40°C to 125°C | ±4 | |||||||
Ioff | VI or VO = 0 to 5.5 V | A port at VCCA = 0 V, VCCB = 0 to 5.5 V | TA = 25°C | ±1 | µA | |||
TA = –40°C to 125°C | ±10 | |||||||
B port at VCCA = 0 to 5.5 V, VCCB = 0 V | TA = 25°C | ±1 | ||||||
TA = –40°C to 125°C | ±10 | |||||||
IOZ | A or B port at VO = VCCO or GND, VCCA = 1.65 V to 5.5 V, VCCB = 1.65 V to 5.5 V | TA = 25°C | ±1 | µA | ||||
TA = –40°C to 125°C | ±10 | |||||||
ICCA | VI = VCCI or GND, IO = 0 | VCCA = 1.65 V to 5.5 V, VCCB = 1.65 V to 5.5 V | 10 | µA | ||||
VCCA = 5.5 V, VCCB = 0 V | 4 | |||||||
VCCA = 0 V, VCCB = 5.5 V | –10 | |||||||
ICCB | VI = VCCI or GND, IO = 0 | VCCA = 1.65 V to 5.5 V, VCCB = 1.65 V to 5.5 V | 10 | µA | ||||
VCCA = 5.5 V, VCCB = 0 V | –10 | |||||||
VCCA = 0 V, VCCB = 5.5 V | 4 | |||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0, VCCA = 1.65 V to 5.5 V, VCCB = 1.65 V to 5.5 V | 20 | µA | |||||
ΔICCA | VCCA = 3 V to 5.5 V, VCCB = 3 V to 5.5 V | A port at VCCA – 0.6 V, DIR at VCCA, B port = open | 50 | µA | ||||
DIR at VCCA – 0.6 V, B port = open, A port at VCCA or GND | 50 | |||||||
ΔICCB | B port at VCCB – 0.6 V, DIR at GND, A port = open, VCCA = 3 V to 5.5 V, VCCB = 3 V to 5.5 V | 50 | µA | |||||
Ci | DIR at VI = VCCA or GND, TA = 25°C, VCCA = 3.3 V, VCCB = 3.3 V | 2.5 | pF | |||||
Cio | A or B port at VO = VCCA/B or GND, TA = 25°C, VCCA = 3.3 V, VCCB = 3.3 V | 6 | pF | |||||
CpdA(3) | CL = 0 pF, f = 10 MHz, tr = tf = 1 ns | A-port input, B-port output | VCCA = VCCB = 1.8 V | 3 | pF | |||
VCCA = VCCB = 2.5 V | 4 | |||||||
VCCA = VCCB = 3.3 V | 4 | |||||||
VCCA = VCCB = 5 V | 4 | |||||||
B-port input, A-port output | VCCA = VCCB = 1.8 V | 18 | ||||||
VCCA = VCCB = 2.5 V | 19 | |||||||
VCCA = VCCB = 3.3 V | 20 | |||||||
VCCA = VCCB = 5 V | 21 | |||||||
CpdB(3) | CL = 0 pF, f = 10 MHz, tr = tf = 1 ns | A-port input, B-port output | VCCA = VCCB = 1.8 V | 18 | pF | |||
VCCA = VCCB = 2.5 V | 19 | |||||||
VCCA = VCCB = 3.3 V | 20 | |||||||
VCCA = VCCB = 5 V | 21 | |||||||
B-port input, A-port output | VCCA = VCCB = 1.8 V | 3 | ||||||
VCCA = VCCB = 2.5 V | 4 | |||||||
VCCA = VCCB = 3.3 V | 4 | |||||||
VCCA = VCCB = 5 V | 4 |