ZHCSR91E September 2006 – December 2022 SN74LVC1T45-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.65 | 5.5 | V | |||
VCCB | Supply voltage | 1.65 | 5.5 | V | |||
VIH | High-level input voltage, data inputs(4) | VCCI = 1.65 V to 1.95 V | VCCI × 0.65 | V | |||
VCCI = 2.3 V to 2.7 V | 1.7 | ||||||
VCCI = 3 V to 3.6 V | 2 | ||||||
VCCI = 4.5 V to 5.5 V | VCCI × 0.7 | ||||||
VIL | Low-level input voltage, data inputs(4) | VCCI = 1.65 V to 1.95 V | VCCI × 0.35 | V | |||
VCCI = 2.3 V to 2.7 V | 0.7 | ||||||
VCCI = 3 V to 3.6 V | 0.8 | ||||||
VCCI = 4.5 V to 5.5 V | VCCI × 0.3 | ||||||
VIH | High-level input voltage, DIR (referenced to VCCA)(5) | VCCI = 1.65 V to 1.95 V | VCCA × 0.65 | V | |||
VCCI = 2.3 V to 2.7 V | 1.7 | ||||||
VCCI = 3 V to 3.6 V | 2 | ||||||
VCCI = 4.5 V to 5.5 V | VCCA × 0.7 | ||||||
VIL | Low-level input voltage, DIR (referenced to VCCA)(5) | VCCI = 1.65 V to 1.95 V | VCCA × 0.35 | V | |||
VCCI = 2.3 V to 2.7 V | 0.7 | ||||||
VCCI = 3 V to 3.6 V | 0.8 | ||||||
VCCI = 4.5 V to 5.5 V | VCCA × 0.3 | ||||||
VI | Input voltage | 0 | 5.5 | V | |||
VO | Output voltage | 0 | VCCO | V | |||
IOH | High-level output current | VCCO = 1.65 V to 1.95 V | –4 | mA | |||
VCCO = 2.3 V to 2.7 V | –8 | ||||||
VCCO = 3 V to 3.6 V | –24 | ||||||
VCCO = 4.5 V to 5.5 V | –32 | ||||||
IOL | Low-level output current | VCCO = 1.65 V to 1.95 V | 4 | mA | |||
VCCO = 2.3 V to 2.7 V | 8 | ||||||
VCCO = 3 V to 3.6 V | 24 | ||||||
VCCO = 4.5 V to 5.5 V | 32 | ||||||
Δt/Δv | Input transition rise or fall rate | Data inputs | VCCI = 1.65 V to 1.95 V | 20 | ns/V | ||
VCCI = 2.3 V to 2.7 V | 20 | ||||||
VCCI = 3 V to 3.6 V | 10 | ||||||
VCCI = 4.5 V to 5.5 V | 5 | ||||||
Control inputs, VCCI = 1.65 V to 5.5 V | 5 | ||||||
TA | Operating free-air temperature | –40 | 125 | °C |