ZHCSRA7K April 1998 – December 2022 SN74LV594A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV594A –40°C TO 85°C |
SN74LV594A –40°C TO 125°C |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| fmax | CL = 15 pF | 80(1) | 120(1) | 70 | 60 | MHz | |||||
| CL = 50 pF | 55 | 105 | 50 | 40 | |||||||
| tPLH | SRCLK | QA – QH | CL = 15 pF | 4.6(1) | 8(1) | 1 | 8.5 | 1 | 10.5 | ns | |
| tPHL | 4.9(1) | 8.2(1) | 1 | 8.8 | 1 | 10.5 | |||||
| tPLH | QH’ | 5.4(1) | 9.1(1) | 1 | 9.7 | 1 | 11.5 | ||||
| tPHL | RCLK | 5.5(1) | 9.2(1) | 1 | 9.9 | 1 | 11.6 | ||||
| tPHL | QA – QH | 6(1) | 9.8(1) | 1 | 10.6 | 1 | 12.1 | ||||
| QH’ | 5.6(1) | 9.2(1) | 1 | 10 | 1 | 12 | |||||
| tPLH | SRCLR | QA – QH | CL = 50 pF | 1 | 11.1 | 1 | 12.5 | ns | |||
| tPHL | 1 | 13.1 | 1 | 15 | |||||||
| tPLH | QH’ | 1 | 12.4 | 1 | 14 | ||||||
| tPHL | RCLR | 1 | 13.9 | 1 | 15.5 | ||||||
| tPHL | QA – QH | 1 | 14.4 | 1 | 16.1 | ||||||
| QH’ | 1 | 14 | 1 | 16 | |||||||