over operating free-air temperature range (unless otherwise noted) (1) | | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage | −0.5 | 7 | V |
| VI | Input voltage(2) | −0.5 | 7 | V |
| VO | Voltage range applied to
any output in the high-impedance or power-off state(2) | −0.5 | 7 | V |
| VO | Output voltage(2)(3) | −0.5 | VCC + 0.5 | V |
| IIK | Input clamp current | VI < 0 | −20 | | mA |
| IOK | Output clamp current | VO< 0 | −50 | | mA |
| IO | Continuous output current | VO = 0 to
VCC | −25 | 25 | mA |
| Tstg | Storage temperature | −65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value is limited to 5.5 V maximum.