ZHCSRA7K April 1998 – December 2022 SN74LV594A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | SN54LV594A | SN74LV594A –40°C TO 85°C | SN74LV594A –40°C TO 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | ||||||
| IOH = –2 µA | 2.3 V | 2 | 2 | 2 | ||||||||
| IOH = –6 µA | 3 V | 2.48 | 2.48 | 2.48 | ||||||||
| IOH = –12 µA | 4.5 V | 3.8 | 3.8 | 3.8 | ||||||||
| VOL | IOH = –50 µA | 2 V to 5.5 V | 0.1 | 0.1 | 0.1 | V | ||||||
| IOH = –2 µA | 2.3 V | 0.4 | 0.4 | 0.4 | ||||||||
| IOH = –6 µA | 3 V | 0.44 | 0.44 | 0.44 | ||||||||
| IOH = –12 µA | 4.5 V | 0.55 | 0.55 | 0.55 | ||||||||
| II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | ±1 | µA | ||||||
| ICC | VI = VCC of GND, IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||||
| Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | ||||||
| Ci | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF | |||||||