ZHCSRA7K April 1998 – December 2022 SN74LV594A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV594A –40°C TO 85°C |
SN74LV594A –40°C TO 125°C |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| fmax | CL = 15 pF | 135(1) | 170(1) | 115 | 105 | MHz | |||||
| CL = 50 pF | 120 | 140 | 95 | 85 | |||||||
| tPLH | SRCLK | QA – QH | CL = 15 pF | 3.3(1) | 6.2(1) | 1 | 6.5 | 1 | 8 | ns | |
| tPHL | 3.7(1) | 6.5(1) | 1 | 6.9 | 1 | 8.5 | |||||
| tPLH | QH’ | 3.7(1) | 6.8(1) | 1 | 7.2 | 1 | 8.5 | ||||
| tPHL | RCLK | 4.1(1) | 7.2(1) | 1 | 7.6 | 1 | 9 | ||||
| tPHL | QA – QH | 4.5(1) | 7.6(1) | 1 | 8.2 | 1 | 9.5 | ||||
| QH’ | 4.1(1) | 7.1(1) | 1 | 7.6 | 1 | 9 | |||||
| tPLH | SRCLR | QA – QH | CL = 50 pF | 4.9 | 7.8 | 1 | 8.3 | 1 | 9.6 | ns | |
| tPHL | 5.8 | 8.9 | 1 | 9.7 | 1 | 11 | |||||
| tPLH | QH’ | 5.5 | 8.6 | 1 | 9.1 | 1 | 10.5 | ||||
| tPHL | RCLR | 6 | 9.2 | 1 | 10.1 | 1 | 11.5 | ||||
| tPHL | QA – QH | 6.6 | 10 | 1 | 10.7 | 1 | 12 | ||||
| QH’ | 6 | 9.2 | 1 | 10.1 | 1 | 11.5 | |||||