ZHCSRA7K April 1998 – December 2022 SN74LV594A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
| VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
| VOH(V) | Quiet output, minimum dynamic VOH | 2.8 | V | ||
| VIH(V) | High-level dynamic input voltage | 2.31 | V | ||
| VIL(V) | Low-level dynamic input voltage | 0.99 | V | ||