ZHCSRA7K April 1998 – December 2022 SN74LV594A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV594A –40°C TO 85°C |
SN74LV594A –40°C TO 125°C |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| fmax | CL = 15 pF | 65(1) | 80(1) | 45 | 35 | MHz | |||||
| CL = 50 pF | 60 | 70 | 40 | 30 | |||||||
| tPLH | SRCLK | QA – QH | CL = 15 pF | 6.4(1) | 10.6(1) | 1 | 11.1 | 1 | 12.5 | ns | |
| tPHL | 6.3(1) | 10.4(1) | 1 | 11.1 | 1 | 12.5 | |||||
| tPLH | QH’ | 7.4(1) | 12.1(1) | 1 | 12.8 | 1 | 15 | ||||
| tPHL | RCLK | 7.2(1) | 11.6(1) | 1 | 12.8 | 1 | 15 | ||||
| tPHL | QA – QH | 7.9(1) | 12.7(1) | 1 | 13.6 | 1 | 15.5 | ||||
| QH’ | 7.4(1) | 11.9(1) | 1 | 13.1 | 1 | 15.5 | |||||
| tPLH | SRCLR | QA – QH | CL = 50 pF | 9.5 | 14.1 | 1 | 14.6 | 1 | 17 | ns | |
| tPHL | 10.8 | 15.5 | 1 | 17.2 | 1 | 19.5 | |||||
| tPLH | QH’ | 10.6 | 15.7 | 1 | 16.5 | 1 | 18.5 | ||||
| tPHL | RCLR | 11.3 | 16.1 | 1 | 18.6 | 1 | 20.5 | ||||
| tPHL | QA – QH | 12.1 | 17.4 | 1 | 19 | 1 | 21 | ||||
| QH’ | 11.6 | 16.5 | 1 | 18.6 | 1 | 20.6 | |||||