ZHCSJ99L December 1997 – August 2022 SN74CBTLV3126
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3 V, | II = –18 mA | –1.2 | V | ||||
| II | VCC = 3.6 V, | VI = VCC or GND | ±1 | µA | ||||
| Ioff | VCC = 0, | VI or VO = 0 to 3.6 V | 10 | µA | ||||
| ICC | VCC = 3.6 V, | IO = 0, | VI = VCC or GND | 10 | µA | |||
| ∆ICC(2) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 300 | µA | ||
| Ci | Control inputs | VI = 3 V or 0 | 2.5 | pF | ||||
| Cio(OFF) | VO = 3 V or 0, | OE = GND | 7 | pF | ||||
| ron(3) | VCC = 2.3 V, TYP at VCC = 2.5 V | VI = 0 | II = 64 mA | 5 | 8 | Ω | ||
| II = 24 mA | 5 | 8 | ||||||
| VI = 1.7 V, | II = 15 mA | 27 | 40 | |||||
| VCC = 3 V | VI = 0 | II = 64 mA | 5 | 7 | ||||
| II = 24 mA | 5 | 7 | ||||||
| VI = 2.4 V, | II = 15 mA | 10 | 15 | |||||