ZHCSJ99L December 1997 – August 2022 SN74CBTLV3126
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 3.3 V |
| Input or output signal range | 0 V to 3.3 V |
| Control logic thresholds | 1.8 V compatible |