ZHCSV54B July 2006 – March 2024 SN65MLVD047A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ICC | Supply current | Driver enabled | EN = VCC, EN = GND, RL = 50Ω, All inputs = VCC or GND | 59 | 70 | mA | ||
Driver disabled | EN = GND, EN = VCC, RL = No load, All inputs = VCC or GND | 2 | 4 |