ZHCSV54B July 2006 – March 2024 SN65MLVD047A
PRODUCTION DATA
A 360kΩ pull-down resistor is built in every LVTTL input. The unused driver inputs should be left floating or connected to ground. The low-level output of an unused enabled driver can oscillate if left floating, and should be connected to ground. If the input is floating or connected to ground, the unused Y (non-inverting) output of an enabled driver should be connected to ground. The unused Z (inverting) should be left floating