ZHCSV54B July 2006 – March 2024 SN65MLVD047A
PRODUCTION DATA
Advanced Telecommunications Computing Architecture, also known as AdvancedTCA, is an open architecture to meet the needs of the rapidly changing communications network infrastructure. M−LVDS bused clocking is recommended by the ATCA.
The ATCA specification includes requirements for three redundant clock signals. An 8KHz and a 19.44MHz clock signal as well as an user-defined clock signal are included in the specification. The SN65MLVD047A quad driver supports distribution of these three ATCA clock signals, supporting operation beyond 100MHz, which is the highest clock frequency included in the ATCA specification. A pair of SN65MLVD047A devices can be used to support the ATCA redundancy requirements.