ZHCSMY2 December 2020 PCM6480-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(PDMCLK) | PDMCLKx_GPIOx clock frequency | 0.768 | 6.144 | MHz | ||
tH(PDMCLK) | PDMCLKx_GPIOx high pulse duration | 72 | ns | |||
tL(PDMCLK) | PDMCLKx_GPIOx low pulse duration | 72 | ns | |||
tr(PDMCLK) | PDMCLKx_GPIOx rise time | 10% - 90% rise time | 18 | ns | ||
tf(PDMCLK) | PDMCLKx_GPIOx fall time | 90% - 10% fall time | 18 | ns |