ZHCSMY2 December 2020 PCM6480-Q1
PRODUCTION DATA
In TDM mode, also known as DSP mode, the rising edge of FSYNC starts the data transfer with the slot 0 data first. Immediately after the slot 0 data transmission, the remaining slot data are transmitted in order. FSYNC and each data bit (except the MSB of slot 0 when TX_OFFSET equals 0) is transmitted on the rising edge of BCLK. Figure 8-2 to Figure 8-5 illustrate the protocol timing for TDM operation with various configurations.
Figure 8-2 TDM Mode
Standard Protocol Timing (TX_OFFSET = 0)
Figure 8-3 TDM Mode
Protocol Timing (TX_OFFSET = 2)
Figure 8-4 TDM Mode
Protocol Timing (No Idle BCLK Cycles, TX_OFFSET = 2)
Figure 8-5 TDM Mode
Protocol Timing (TX_OFFSET = 0 and BCLK_POL = 1)For proper operation of the audio bus in TDM mode, the number of bit clocks per frame must be greater than or equal to the number of active output channels times the programmed word length of the output channel data. The device supports FSYNC as a pulse with a 1-cycle-wide bit clock, but also supports multiples as well. For a higher BCLK frequency operation, using TDM mode with a TX_OFFSET value higher than 0 is recommended.