ZHCSMY2 December 2020 PCM6480-Q1
PRODUCTION DATA
Figure 8-59 shows the magnitude response and Figure 8-60 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 32 kHz or 29.4 kHz. Table 8-37 lists the specifications for a decimation filter with an 32-kHz or 29.4-kHz sampling rate.
Figure 8-59 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 8-60 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.457 × fS | –0.04 | 0.04 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 88.3 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.325 × fS | 5.2 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.492 | 0.492 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.325 × fS | –9.5 | 13.5 | Degrees |