ZHCSMY2 December 2020 PCM6480-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | AVDD to AVSS | –0.3 | 3.9 | V |
| BSTVDD to VSS (thermal pad) | –0.3 | 3.9 | ||
| IOVDD to VSS (thermal pad) | –0.3 | 3.9 | ||
| Ground voltage differences | AVSS to VSS (thermal pad) | –0.3 | 0.3 | V |
| Battery voltage | VBAT_IN to AVSS | –0.3 | 18 | V |
| Analog input voltage | Analog input pins voltage to AVSS | –0.3 | 18 | V |
| Digital input voltage | Digital input pins voltage to VSS (thermal pad) | –0.3 | IOVDD + 0.3 | V |
| Temperature | Operating ambient, TA | –40 | 125 | °C |
| Junction, TJ | –40 | 150 | ||
| Storage, Tstg | –65 | 150 | ||