ZHCSIQ4B September 2018 – December 2018 OPA828
PRODUCTION DATA.
The OPA828 operational amplifier is specified for operation from 8 V to 36 V (±4 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are shown in Typical Characteristics.