ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC(PGM/ERASE) | Program and erase supply voltage | 2.2 | 3.6 | V | |||
| fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
| IPGM | Supply current from VCC during program | 2.2 V, 3.6 V | 8 | mA | |||
| IERASE | Supply current from VCC during erase | 2.2 V, 3.6 V | 13 | mA | |||
| tCPT | Cumulative program time(1) | 2.2 V, 3.6 V | 8 | ms | |||
| Program and erase endurance | 20000 | cycles | |||||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
| tWord | Word or byte program time | (2) | 25 | tFTG | |||
| tBlock, 0 | Block program time for first byte or word | (2) | 20 | ||||
| tBlock, 1-63 | Block program time for each additional byte or word | (2) | 11 | ||||
| tBlock, End | Block program end-sequence wait time | (2) | 6 | ||||
| tMass Erase | Mass erase time | (2) | 10593 | ||||
| tSeg Erase | Segment erase time | (2) | 9628 | ||||