ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
Timer TA1 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers. TA1 can support multiple capture/compares, PWM outputs, and interval timing (see Table 9-10). TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
|---|---|---|---|---|---|---|
| P1.7 | TA1CLK | TACLK | Timer | NA | NA | |
| ACLK (internal) | ACLK | |||||
| SMCLK (internal) | SMCLK | |||||
| P1.7 | TA1CLK | INCLK | ||||
| P2.0 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | P2.0 |
| P2.4 | TA1.0 | CCI0B | P2.4 | |||
| DVSS | GND | |||||
| VCC | VCC | |||||
| P2.1 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | P2.1 |
| ACLK (internal) | CCI1B | |||||
| DVSS | GND | |||||
| VCC | VCC | |||||
| P2.2 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | P2.2 |
| TA0 CCR2 output (internal) | CCI2B | |||||
| DVSS | GND | TA0 CCI2B input | ||||
| VCC | VCC |