ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(VCC_BOR_IT–) | BORH on voltage, VCC falling level | | dVCC/dt | < 3 V/s | 1.08 | V | ||
| V(VCC_BOR_IT+) | BORH off voltage, VCC rising level | | dVCC/dt | < 3 V/s | 1.18 | V | ||
| V(VCC_BOR_hys) | BORH hysteresis | 100 | mV | |||
| tPOWERUP (1) | Cold power-up time | 0.75 | ms | |||