ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Vsensor | Temperature sensor output voltage | VCC = 3 V, TA = 30°C | 610 | 650 | 690 | mV |
| VCC = 3 V, TA = 105°C | 765 | 805 | 845 | |||
| Isensor | Temperature sensor quiescent current consumption | 3 | µA | |||
| TCsensor | Temperature coefficient of sensor | 1.96 | 2.07 | 2.17 | mV/°C | |