ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | 2.2 V, 3 V | 3 | ns | ||
| tSTE,LAG | STE lag time, Last clock to STE inactive | 2.2 V, 3 V | 0 | ns | ||
| tSTE,ACC | STE access time, STE active to SOMI data out | 2.2 V | 35 | ns | ||
| 3 V | 25 | |||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2.2 V, 3 V | 35 | ns | ||
| tSU,SI | SIMO input data setup time | 2.2 V, 3 V | 1 | ns | ||
| tHD,SI | SIMO input data hold time | 2.2 V, 3 V | 5 | ns | ||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF | 2.2 V | 35 | ns | |
| 3 V | 25 | |||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 2.2 V | 35 | ns | |
| 3 V | 25 | |||||
Figure 8-12 SPI Slave Mode, CKPH = 0
Figure 8-13 SPI Slave Mode, CKPH = 1