ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IAM, 1.024MHz | Active mode current at 1.024 MHz | fDCO = 16.384 MHz, fMCLK =
fSMCLK = 1.024 MHz, fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 1.6 | mA | ||
| IAM, 8.192MHz | Active mode current at 8.192 MHz | fDCO = 16.384 MHz, fMCLK =
fSMCLK = 8.192 MHz, fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 3.0 | mA | ||
| IAM, 16.384MHz | Active mode current at 16.384 MHz | fDCO = fMCLK = fSMCLK =
16.384 MHz, fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 4.5 | mA | ||
Figure 8-2 Active Mode Current vs Supply Voltage
Figure 8-3 Active Mode Current vs MCLK Frequency