ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PVCC | PHY supply voltage | PVCC = VCC, PVSS = VSS | 2.2 | 3.6 | V | |
| RDSonT | Output impedance of CH0OUT and CH1OUT for high and low sides (trimmed at 3-V PVDD) | PVCC ≥ 2.5 V | 3 | Ω | ||
| RTerm | Termination impedance of CH0OUT and CH1OUT toward PVSS (trimmed) | PVCC ≥ 2.5 V | 3 | Ω | ||
| DrvM | High-side to low-side drive mismatch (trimmed) | PVCC ≥ 2.5 V | 5% | 12.5% | ||
| TermM | Termination to drive mismatch (trimmed) | PVCC ≥ 2.5 V | 5% | 12.5% | ||
| fMAX | Maximum output frequency | PVCC = VCC (2.5 V to 3.6 V) | 4.5 | MHz | ||
| CSUPP | Supply buffering capacitance (low ESR type) | PVCC = VCC | 22 | 100 | µF | |
| RSUPP | Series resistance to CSUPP | PVCC = VCC | 22 | Ω | ||
Table 5-40 lists the characteristics of the USS PHY inputs.