ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
| PARAMETER | EXECUTION MEMORY | VCC | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz
0 WAIT STATES (NWAITSx = 0) |
4 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
12 MHz
1 WAIT STATE (NWAITSx = 1) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
|||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| IAM, FRAM_UNI
(Unified memory)(3) |
FRAM | 3.0 V | 225 | 665 | 1275 | 1550 | 1970 | µA | |||||
| IAM, FRAM (0%)(4)(5) | FRAM
0% cache hit ratio |
3.0 V | 420 | 1455 | 2850 | 2330 | 3000 | µA | |||||
| IAM, FRAM (50%)(4)(5) | FRAM
50% cache hit ratio |
3.0 V | 275 | 855 | 1022 | 1650 | 1888 | 1770 | 2041 | 2265 | 2606 | µA | |
| IAM, FRAM (66%)(4)(5) | FRAM
66% cache hit ratio |
3.0 V | 220 | 650 | 1240 | 1443 | 1490 | 1735 | 1880 | 2197 | µA | ||
| IAM, FRAM (75%)(4)(5) | FRAM
75% cache hit ratio |
3.0 V | 192 | 261 | 535 | 1015 | 1170 | 1290 | 1490 | 1620 | 1870 | µA | |
| IAM, FRAM (100%)(4)(5) | FRAM
100% cache hit ratio |
3.0 V | 125 | 237 | 450 | 670 | 790 | µA | |||||
| IAM, RAM(6)(5) | RAM | 3.0 V | 140 | 323 | 590 | 880 | 1070 | µA | |||||
| IAM, RAM only(7)(5) | RAM | 3.0 V | 90 | 182 | 292 | 540 | 830 | 1020 | 1313 | µA | |||