ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Figure 6-16 shows the port diagram. Table 6-38 summarizes the selection of the pin function.
NOTE:
Functional representation only.| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P7DIR.x | P7SEL1.x | P7SEL0.x | |||
| P7.6/TA4.1/DMAE0/COUT | 6 | P7.6(I/O) | I: 0; O: 1 | 0 | 0 |
| TA4.CCI1A | 0 | 0 | 1 | ||
| TA4.1 | 1 | ||||
| DMAE0 | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| COUT | 1 | ||||
| P7.7/TA0.2/TB0OUTH/COUT | 7 | P7.7(I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI2A | 0 | 0 | 1 | ||
| TA0.2 | 1 | ||||
| TB0OUTH | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| COUT | 1 | ||||