ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Table 6-47 summarizes the memory organization for all device variants.
| MSP430FR6047(1), FR6037(1) | MSP430FR6045, FR6035 | ||
|---|---|---|---|
| Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Total Size | 256KB
00FFFFh to 00FF80h 043FFFh to 004000h |
128KB
00FFFFh to 00FF80h 0023FFFh to 004000h |
| RAM (shared with LEA)
(Sector 2) Block 0 |
Size | 4KB
(003BFFh to 002C00h) 003BFFh to 002C00h |
4KB
(003BFFh to 002C00h) 003BFFh to 002C00h |
| System RAM
(Sector 1) (Sector 0) Main: base location Main: interrupt vectors |
Size | 4KB
(002BFFh to 002400h) (0023FFh to 001C00h) 002BFFh to 001C00h 002BFFh to 002B80h |
4KB
(002BFFh to 002400h) (0023FFh to 001C00h) 002BFFh to 001C00h 002BFFh to 002B80h |
| Device descriptor info (TLV) (FRAM) | Size | 256 B
001AFFh to 001A00h |
256 B
001AFFh to 001A00h |
| TI calibration and configuration (FRAM) | Size | 256 B
0019FFh to 001900h |
256 B
0019FFh to 001900h |
| Bootloader (BSL) memory (ROM) | BSL 3 | 512 B
0017FFh to 001600h |
512 B
0017FFh to 001600h |
| BSL 2 | 512 B
0015FFh to 001400h |
512 B
0015FFh to 001400h |
|
| BSL 1 | 512 B
0013FFh to 001200h |
512 B
0013FFh to 001200h |
|
| BSL 0 | 512 B
0011FFh to 001000h |
512 B
0011FFh to 001000h |
|
| Peripherals | Size | 4KB
000FFFh to 000020h |
4KB
000FFFh to 000020h |
| Tiny RAM | Size | 22 B
000001Fh to 00000Ah |
22 B
000001Fh to 00000Ah |
| Reserved | Size | 10 B
000009h to 000000h |
10 B
000009h to 000000h |