over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1) (2) | PARAMETER | VCC | PMMCOREV | TEMPERATURE (TA) | UNIT |
|---|
| –40°C | 25°C | 60°C | 85°C |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
|---|
| ILPM0,1MHz | Low-power mode 0(3) (9) | 2.2 V | 0 | 72 | | 77 | 87 | 81 | | 87 | 98 | µA |
| 3 V | 3 | 86 | | 92 | 105 | 97 | | 104 | 117 |
| ILPM2 | Low-power mode 2(4) (9) | 2.2 V | 0 | 6.9 | | 7.5 | 9.9 | 8.5 | | 12 | 17 | µA |
| 3 V | 3 | 7.9 | | 8.5 | 11 | 9.7 | | 14 | 20 |
| ILPM3,XT1LF | Low-power mode 3, crystal mode(5) (9) | 2.2 V | 0 | 2.8 | | 3.2 | 3.7 | 4.2 | | 7.6 | 13.5 | µA |
| 1 | 3.1 | | 3.6 | | 4.6 | | 8.2 | |
| 2 | 3.5 | | 4.0 | | 5.1 | | 8.8 | |
| 3 V | 0 | 3.0 | | 3.4 | 4.0 | 4.4 | | 7.9 | 14 |
| 1 | 3.3 | | 3.8 | | 4.9 | | 8.5 | |
| 2 | 3.7 | | 4.2 | | 5.3 | | 9.0 | |
| 3 | 3.7 | | 4.2 | 4.8 | 5.3 | | 9.1 | 16 |
| ILPM3, VLO,WDT | Low-power mode 3, VLO mode, Watchdog enabled(6) (9) | 3 V | 0 | 1.2 | | 1.5 | 2.1 | 2.4 | | 5.8 | 12.5 | µA |
| 1 | 1.4 | | 1.6 | | 2.6 | | 6.1 | |
| 2 | 1.6 | | 1.8 | | 2.8 | | 6.5 | |
| 3 | 1.6 | | 1.8 | 2.6 | 2.9 | | 6.5 | 14 |
| ILPM4 | Low-power mode 4(7) (9) | 3 V | 0 | 0.6 | | 0.9 | 1.8 | 1.9 | | 5.4 | 11.5 | µA |
| 1 | 0.7 | | 1.0 | | 2.0 | | 5.6 | |
| 2 | 0.8 | | 1.1 | | 2.2 | | 5.9 | |
| 3 | 0.8 | | 1.1 | 2.1 | 2.2 | | 6.0 | 13 |
| ILPM3.5, RTC,VCC | Low-power mode 3.5 (LPM3.5) current with active RTC into primary supply pin DVCC (10) | 3 V | | | | 0.2 | | | | 0.7 | 1.7 | µA |
| ILPM3.5, RTC,VBAT | Low-power mode 3.5 (LPM3.5) current with active RTC into backup supply pin VBAT(11) | 3 V | | | | 0.7 | | | | 0.9 | 1.2 | µA |
| ILPM3.5, RTC,TOT | Total low-power mode 3.5 (LPM3.5) current with active RTC(12) | 3 V | | 0.8 | | 0.9 | | 1.0 | | 1.6 | 2.9 | µA |
| ILPM4.5 | Low-power mode 4.5 (LPM4.5)(8) | 3 V | | 0.12 | | 0.2 | 0.6 | 0.32 | | 0.8 | 1.9 | µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal CC4V-T1A SMD crystal with a load capacitance of 9 pF. The internal and external load capacitance are chosen to closely match the required 9 pF.
(3) Current for watchdog timer clocked by SMCLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz
FG6626 and FG6625 USB disabled (VUSBEN = 0, SLDOEN = 0). FG6426 and FG6425 LDO disabled (LDOEN = 0).
(4) Current for watchdog timer clocked by ACLK and RTC clocked by LFXT1 (32768 Hz) included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz; DCO setting = 1 MHz operation, DCO bias generator enabled.
FG6626 and FG6625 USB disabled (VUSBEN = 0, SLDOEN = 0). FG6426 and FG6425 LDO disabled (LDOEN = 0).
(5) Current for watchdog timer clocked by ACLK and RTC clocked by LFXT1 (32768 Hz) included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
FG6626 and FG6625 USB disabled (VUSBEN = 0, SLDOEN = 0). FG6426 and FG6425 LDO disabled (LDOEN = 0).
(6) Current for watchdog timer clocked by VLO included.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = fMCLK = fSMCLK = fDCO = 0 MHz
FG6626 and FG6625 USB disabled (VUSBEN = 0, SLDOEN = 0). FG6426 and FG6425 LDO disabled (LDOEN = 0).
(7) CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
FG6626 and FG6625 USB disabled (VUSBEN = 0, SLDOEN = 0). FG6426 and FG6425 LDO disabled (LDOEN = 0).
(8) Internal regulator disabled. No data retention.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1, PMMREGOFF = 1 (LPM4.5), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(9) Current for brownout included. Low-side supervisor and monitors disabled (SVSL, SVML). High-side supervisor and monitor disabled (SVSH, SVMH). RAM retention enabled.
(10) VVBAT = VCC – 0.2 V, fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active
(11) VVBAT = VCC – 0.2 V, fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active, no current drawn on VBAK
(12) fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active, no current drawn on VBAK