ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VCC | Supply voltage range | AVSS = DVSS = 0 V | 2.2 | 3.6 | V | |||
| ICTSD16 | Analog plus digital supply current per converter (reference current not included) | CTSD16OSRx = 256, CTSD16RRI = 0 | GAIN: 1, 2, 4, 8, 16 | 3 V | 190(1) | µA | ||
| GAIN: 1, 16 | 3 V | 300(1) | ||||||
| ICTSD16CLK | CTSD16 clock current consumption | This is requested when CTSD16 is converting, or CTSD16RRIBURST = 0, or when OA is in rail-to-rail input mode (OARRI = 1), or when OA charge pump is on. The current should only be counted once even if both OA and CTSD16 are requesting the clock. | 3 V | 205 | 240 | µA | ||