ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Figure 9-6 shows the port diagram. Table 9-19 summarizes the selection of the port function.
Figure 9-6 Port P4 (P4.0 to P4.7)
Diagram| PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P4DIR.x | P4SEL.x | LCDS16 to LCDS23 | |||
| P4.0/TB0.0/S23 | 0 | P4.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI0A capture input | 0 | 1 | 0 | ||
| Timer TB0.0 output(2) | 1 | 1 | 0 | ||
| S23 | X | X | 1 | ||
| P4.1/TB0.1/S22 | 1 | P4.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI1A capture input | 0 | 1 | 0 | ||
| Timer TB0.1 output(2) | 1 | 1 | 0 | ||
| S22 | X | X | 1 | ||
| P4.2/TB0.2/S21 | 2 | P4.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI2A capture input | 0 | 1 | 0 | ||
| Timer TB0.2 output(2) | 1 | 1 | 0 | ||
| S21 | X | X | 1 | ||
| P4.3/TB0.3/S20 | 3 | P4.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI3A capture input | 0 | 1 | 0 | ||
| Timer TB0.3 output(2) | 1 | 1 | 0 | ||
| S20 | X | X | 1 | ||
| P4.4/TB0.4/S19 | 4 | P4.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI4A capture input | 0 | 1 | 0 | ||
| Timer TB0.4 output(2) | 1 | 1 | 0 | ||
| S19 | X | X | 1 | ||
| P4.5/TB0.5/S18 | 5 | P4.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI5A capture input | 0 | 1 | 0 | ||
| Timer TB0.5 output(2) | 1 | 1 | 0 | ||
| S18 | X | X | 1 | ||
| P4.6/TB0.6/S17 | 6 | P4.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.CCI6A capture input | 0 | 1 | 0 | ||
| Timer TB0.6 output(2) | 1 | 1 | 0 | ||
| S17 | X | X | 1 | ||
| P4.7/TB0OUTH/ SVMOUT/S16 | 7 | P4.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TB0.TB0OUTH | 0 | 1 | 0 | ||
| SVMOUT | 1 | 1 | 0 | ||
| S16 | X | X | 1 | ||