SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK
External: UCLK Duty cycle = 50% ±10% |
fSYSTEM | MHz | |||
| fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud)(1) |
2.2 V, 3 V | 2 | MHz | |||
| tτ | UART receive deglitch time UART(2) | 2.2 V | 50 | 150 | 600 | ns | |
| 3 V | 50 | 100 | 600 | ||||