SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| f(Px.y) | 1 ≤ × ≤ 6, 0 ≤ y ≤ 7 | CL = 20 F, IL = ±1.5 mA | VCC = 2.2 V, 3 V | DC | fSystem | MHz | |
| f(MCLK) | P1.1/TA0/MCLK | CL = 20 pF | fSystem | MHz | |||
| t(Xdc) | Duty cycle of output frequency | P1.1/TA0/MCLK,
CL = 20 pF, VCC = 2.2 V, 3 V |
f(MCLK) = f(XT1) | 40% | 60% | ||
| f(MCLK) = f(DCOCLK) | 50% – 15 ns | 50% | 50%+ 15 ns | ||||