SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| SR | Slew rate | Fast mode | 1.2 | V/µs | |||
| Medium mode | 0.8 | ||||||
| Slow mode | 0.3 | ||||||
| Open-loop voltage gain | 100 | dB | |||||
| φm | Phase margin | CL = 50 pF | 60 | deg | |||
| Gain margin | CL = 50 pF | 20 | dB | ||||
| GBW | Gain-bandwidth product (see Figure 5-27 and Figure 5-28) | Noninverting, fast mode, RL = 47 kΩ, CL = 50 pF | 2.2 V, 3 V | 2.2 | MHz | ||
| 1.4 | |||||||
| Noninverting, medium mode, RL = 300 kΩ, CL = 50 pF | |||||||
| 0.5 | |||||||
| Noninverting, slow mode, RL = 300 kΩ, CL = 50 pF | |||||||
| ten(on) | Enable time on | ton, noninverting, Gain = 1 | 2.2 V, 3 V | 10 | 20 | µs | |
| ten(off) | Enable time off | 2.2 V, 3 V | 1 | µs | |||