SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| tON | DAC12 on time | DAC12_xDAT = 800h,
ErrorV(O) < ±0.5 LSB(1) (see Figure 5-24) |
DAC12AMPx = 0 → {2, 3, 4} | 2.2 V, 3 V | 60 | 120 | µs | |
| DAC12AMPx = 0 → {5, 6} | 15 | 30 | ||||||
| DAC12AMPx = 0 → 7 | 6 | 12 | ||||||
| tS(FS) | Settling time, full scale | DAC12_xDAT =
80h→F7Fh→80h |
DAC12AMPx = 2 | 2.2 V, 3 V | 100 | 200 | µs | |
| DAC12AMPx = 3, 5 | 40 | 80 | ||||||
| DAC12AMPx = 4, 6, 7 | 15 | 30 | ||||||
| tS(C–C) | Settling time, code to code | DAC12_xDAT =
3F8h→408h→3F8h BF8h→C08h→BF8h |
DAC12AMPx = 2 | 2.2 V, 3 V | 5 | µs | ||
| DAC12AMPx = 3, 5 | 2 | |||||||
| DAC12AMPx = 4, 6, 7 | 1 | |||||||
| SR | Slew rate | DAC12_xDAT =
80h→F7Fh→80h(2) |
DAC12AMPx = 2 | 2.2 V, 3 V | 0.05 | 0.12 | V/µs | |
| DAC12AMPx = 3,5 | 0.35 | 0.7 | ||||||
| DAC12AMPx = 4, 6, 7 | 1.5 | 2.7 | ||||||
| Glitch energy, full-scale | DAC12_xDAT =
80h→F7Fh→80h |
DAC12AMPx = 2 | 2.2 V, 3 V | 600 | nV-s | |||
| DAC12AMPx = 3,5 | 150 | |||||||
| DAC12AMPx = 4, 6, 7 | 30 | |||||||
Figure 5-24 Settling Time and Glitch Energy Testing
Figure 5-25 Slew Rate Testing