SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PIN NAME (P2.X) | X | FUNCTION | CONTROL BITS / SIGNALS(1) | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SEL.x | LCDS0 | |||
| P2.0/TA2/S1 | 0 | P2.x (I/O) | I: 0, O: 1 | 0 | 0 |
| Timer_A3.CCI2A | 0 | 1 | 0 | ||
| Timer_A3.TA2 | 1 | 1 | 0 | ||
| S1 | x | x | 1 | ||
| P2.1/TB0/S0 | 1 | P2.x (I/O) | I: 0, O: 1 | 0 | 0 |
| Timer_B3.CCI0A | 0 | 1 | 0 | ||
| Timer_B3.TB0 | 1 | 1 | 0 | ||
| S0 | x | x | 1 | ||