SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
The MCU has three configurable low-current general-purpose operational amplifiers. Each OA input and output terminal is software-selectable and offer a flexible choice of connections for various applications. The OA op amps primarily support front-end analog signal conditioning before analog-to-digital conversion.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | OUTPUT PIN NUMBER | |||
|---|---|---|---|---|---|---|---|---|
| PN | ZCA OR ZQW | PN | ZCA OR ZQW | |||||
| P1.6 - 50 | G12 | OA0I0 | OAxI0 | OA0 | OA0OUT | OA0O | P6.0 - 67 | B8 |
| P6.2 - 65 | A9 | OA0I1 | OAxI1 | |||||
| P6.5 - 62 | B10 | OA0I2 | OAxIA | |||||
| P1.2 - 56 | D11 | OA0I3 | OAxIB | |||||
| P1.4 - 54 | E11 | OA1I0 | OAxI0 | OA1 | OA1OUT | OA1O | P6.4 - 64 | A10 |
| P6.6 - 61 | A11 | OA1I1 | OAxI1 | |||||
| P6.7 - 59 | B12 | OA1I2 | OAxIA | |||||
| P1.3 - 55 | D12 | OA1I3 | OAxIB | |||||