SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VI/P | Voltage supply, I/P | –0.1 | VCC – 1.2 | V | ||||
| IIkg | Input leakage current, I/P(1)(2) | TA = –40 to +55°C | –5 | ±0.5 | 5 | nA | ||
| TA = +55 to +85°C | –20 | ±5 | 20 | |||||
| Vn | Voltage noise density, I/P | Fast Mode | fV(I/P) = 1 kHz | 50 | nV/√HZ | |||
| Medium Mode | 80 | |||||||
| 140 | ||||||||
| Slow Mode | ||||||||
| Fast Mode | fV(I/P) = 10 kHz | 30 | ||||||
| Medium Mode | 50 | |||||||
| Slow Mode | 65 | |||||||
| VIO | Offset voltage, I/P | 2.2 V, 3 V | ±10 | mV | ||||
| Offset temperature drift, I/P | (3) | 2.2 V, 3 V | ±10 | µV/°C | ||||
| Offset voltage drift with supply, I/P | 0.3 V ≤ VIN ≤ VCC – 0.3 V
ΔVCC ≤ ±10%, TA = 25°C |
2.2 V, 3 V | ±1.5 | mV/V | ||||
| VOH | High-level output voltage, O/P | Fast Mode, ISOURCE ≤ –500 µA | 2.2 V, 3 V | VCC – 0.2 | VCC | V | ||
| Slow Mode, ISOURCE ≤ –150 µA | VCC – 0.1 | VCC | ||||||
| VOL | Low-level output voltage, O/P | Fast Mode, ISOURCE ≤ +500 µA | 2.2 V, 3 V | VSS | 0.2 | V | ||
| Slow Mode, ISOURCE ≤ +150 µA | VSS | 0.1 | ||||||
| CMRR | Common-mode rejection ratio | Noninverting | 2.2 V, 3 V | 70 | dB | |||