ZHCSDG4A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 85 | 87 | dB | |
| SD24GAIN: 2 | 3 V | 86 | ||||||
| SD24GAIN: 4 | 3 V | 85 | ||||||
| SD24GAIN: 8 | 3 V | 82 | 84 | |||||
| SD24GAIN: 16 | 3 V | 80 | ||||||
| SD24GAIN: 32 | 3 V | 73 | 74 | |||||
| SD24GAIN: 64 | 3 V | 68 | ||||||
| SD24GAIN: 128 | 3 V | 62 | ||||||
| THD | Total harmonic distortion | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 100 | dB | ||
| SD24GAIN: 8 | 3 V | 90 | ||||||
| SD24GAIN: 32 | 3 V | 80 | ||||||
Table 5-40 lists the AC performance characteristics of the SD24_B.