ZHCSDG4A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage for all supplies at pins DVCC, AVCC, AUX1, AUX2, AUX3 | 1.8 | 3.6 | V | ||
| VDSYS | Digital system supply voltage range,
VDSYS = VCC – RON × ILOAD |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
| PMMCOREVx = 1 | 2.0 | 3.6 | ||||
| PMMCOREVx = 2 | 2.2 | 3.6 | ||||
| PMMCOREVx = 3 | 2.4 | 3.6 | ||||
| VASYS | Analog system supply voltage range, VASYS = VCC - RON × ILOAD | Refer to modules | V | |||
| CVCC, CAUX1/2 | Recommended capacitor at pins DVCC, AVCC, AUX1, AUX2 | 4.7 | µF | |||
| CVSYS | Recommended capacitor at pins VDSYS and VASYS | 4.7 | µF | |||
| CVCORE | Recommended capacitance at pin VCORE | 0.47 | µF | |||
| CAUX3 | Recommended capacitor at pin AUX3 | 0.47 | µF | |||
Table 5-19 lists the current consumption of AUX3.