ZHCSDG4A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
Figure 6-13 shows the port diagram. Table 6-33 summarizes the selection of the pin functions.
Figure 6-13 Port P2 (P2.0 and P2.1) Diagram (MSP430F67xxAIPN Only) | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(2) | ||||
|---|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL.x | P2MAPx | LCDS39, LCDS38 | COM6, COM7 Enable Signal | |||
| P2.0/PM_UCB0SOMI/ PM_UCB0SCL/COM6/ S39 | 0 | P2.0 (I/O) | I: 0; O: 1 | 0 | X | 0 | 0 |
| UCB0SOMI/UCB0SCL | X | 1 | default | 0 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | 0 | ||
| COM6 | X | X | X | X | 1 | ||
| S39 | X | X | X | 1 | 0 | ||
| P2.1/PM_UCB0SIMO/ PM_UCB0SDA/COM7/ S38 | 1 | P2.1 (I/O) | I: 0; O: 1 | 0 | X | 0 | 0 |
| UCB0SIMO/UCB0SDA | X | 1 | default | 0 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | 0 | ||
| COM7 | X | X | X | X | 1 | ||
| S38 | X | X | X | 1 | 0 | ||