ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-67 and Table 9-68 summarize selection of the pin functions.
PUSEL | PUIPE | PUOPE | PUOUT1 | PUOUT0 | PU.1/DM | PU.0/DP | PORT U FUNCTION |
---|---|---|---|---|---|---|---|
0 | 0 | 1 | 0 | 0 | Output low | Output low | Outputs enabled |
0 | 0 | 1 | 0 | 1 | Output low | Output high | Outputs enabled |
0 | 0 | 1 | 1 | 0 | Output high | Output low | Outputs enabled |
0 | 0 | 1 | 1 | 1 | Output high | Output high | Outputs enabled |
0 | 1 | 0 | X | X | Input enabled | Input enabled | Inputs enabled |
0 | 0 | 0 | X | X | Hi-Z | Hi-Z | Outputs and inputs disabled |
1 | X | X | X | X | DM | DP | Direction set by USB module |
CONTROL BITS | FUNCTION | |
---|---|---|
PUSEL | PUREN | |
0 | 0 | Input disabled Pullup disabled |
0 | 1 | Input disabled Pullup enabled |
1 | 0 | Input enabled Pullup disabled |
1 | 1 | Input enabled Pullup enabled |