ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Figure 9-7 shows the port diagram. Table 9-61 summarizes selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | LCDS40... LCDS42 | |||
P5.2/R23 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | N/A |
R23 | X | 1 | N/A | ||
P5.3/COM1/S42 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
COM1 | X | 1 | X | ||
S42 | X | 0 | 1 | ||
P5.4/COM2/S41 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
COM2 | X | 1 | X | ||
S41 | X | 0 | 1 | ||
P5.5/COM3/S40 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
COM3 | X | 1 | X | ||
S40 | X | 0 | 1 | ||
P5.6/ADC12CLK/DMAE0 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 | N/A |
ADC12CLK | 1 | 1 | N/A | ||
DMAE0 | 0 | 1 | N/A | ||
P5.7/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | N/A |
RTCCLK | 1 | 1 | N/A |