ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Changed from revision D to revision E
Changes from September 27, 2018 to September 11, 2020
Changes from revision C to revision D
Changes from October 22, 2013 to September 26, 2018
The following table lists changes to this data sheet from the original release to revision C.
REVISION | COMMENTS |
---|---|
SLAS700C October 2013 |
Added Section 1 Removed Ordering Information table—refer to the Package Option Addendum Table 1-1, Corrected Interrupt Event names for PMMSWBOR (BOR) and PMMSWPOR (POR) Table 1-3, Added PM5CTL0 register Section 1, Added note to CVCORE Section 1, Added note to RPull Section 1, Corrected VIL and VIH limits |
SLAS700B June 2013 |
Ordering Information, Corrected package type for PZ package (LQFP) Changed functional block diagrams Table 1-1, Added note to the RST/NMI/SBWTDIO pin Added Development Tools Support and Device and Development Tool Nomenclature Section 1, Fixed typo in fSYSTEM conditions Section 1, Added note (1) |
SLAS700A December 2012 | PRODUCTION DATA release |
SLAS700 October 2012 | PRODUCT PREVIEW release |
Changes from Revision () to Revision ()