ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Figure 9-5 shows the port diagram. Table 9-59 summarizes selection of the pin functions.
PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P4DIR.x | P4SEL.x | LCDS16... LCDS23 | |||
P4.0/TB0.0/S23 | 0 | P4.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI0A capture input | 0 | 1 | 0 | ||
Timer TB0.0 output(2) | 1 | 1 | 0 | ||
S23 | X | X | 1 | ||
P4.1/TB0.1/S22 | 1 | P4.1 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI1A capture input | 0 | 1 | 0 | ||
Timer TB0.1 output(2) | 1 | 1 | 0 | ||
S22 | X | X | 1 | ||
P4.2/TB0.2/S21 | 2 | P4.2 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI2A capture input | 0 | 1 | 0 | ||
Timer TB0.2 output(2) | 1 | 1 | 0 | ||
S21 | X | X | 1 | ||
P4.3/TB0.3/S20 | 3 | P4.3 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI3A capture input | 0 | 1 | 0 | ||
Timer TB0.3 output(2) | 1 | 1 | 0 | ||
S20 | X | X | 1 | ||
P4.4/TB0.4/S19 | 4 | P4.4 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI4A capture input | 0 | 1 | 0 | ||
Timer TB0.4 output(2) | 1 | 1 | 0 | ||
S19 | X | X | 1 | ||
P4.5/TB0.5/S18 | 5 | P4.5 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI5A capture input | 0 | 1 | 0 | ||
Timer TB0.5 output(2) | 1 | 1 | 0 | ||
S18 | X | X | 1 | ||
P4.6/TB0.6/S17 | 6 | P4.6 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI6A capture input | 0 | 1 | 0 | ||
Timer TB0.6 output(2) | 1 | 1 | 0 | ||
S17 | X | X | 1 | ||
P4.7/TB0OUTH/ SVMOUT/S16 | 7 | P4.7 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.TB0OUTH | 0 | 1 | 0 | ||
SVMOUT | 1 | 1 | 0 | ||
S16 | X | X | 1 |