ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Table 6-1 summarizes the available family members.
DEVICE(1) | FLASH (KB)(2) |
SRAM (KB)(5) |
Timer_A(3) | Timer_B(4) | USCI_: UART, IrDA, SPI |
USCI_:B: SPI, I2C |
ADC12_A (channels) |
DAC12_A (channels) |
Comp_B (channels) |
I/O | USB | LCD | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSP430F6659 | 512 | 64 + 2 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | Yes | Yes | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F6658 | 384 | 32 + 2 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | Yes | Yes | 100 PZ |
MSP430F6459 | 512 | 66 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | Yes | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F6458 | 384 | 34 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | Yes | 100 PZ |
MSP430F5659 | 512 | 64 + 2 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | Yes | No | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5658 | 384 | 32 + 2 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | Yes | No | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5359 | 512 | 66 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | No | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5358 | 384 | 34 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | No | 100 PZ, 113 ZCA, 113 ZQW |