ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
Table 7-1 describes the signals for all device variants and package options.
TERMINAL | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
PZ | ZCA, ZQW | |||
P6.4/CB4/A4 | 1 | A1 | I/O | General-purpose digital I/O
Comparator_B input CB4 Analog input A4 for ADC |
P6.5/CB5/A5 | 2 | B2 | I/O | General-purpose digital I/O
Comparator_B input CB5 Analog input A5 for ADC |
P6.6/CB6/A6/DAC0 | 3 | B1 | I/O | General-purpose digital I/O
Comparator_B input CB6 Analog input A6 for ADC DAC12.0 output |
P6.7/CB7/A7/DAC1 | 4 | C2 | I/O | General-purpose digital I/O
Comparator_B input CB7 Analog input A7 for ADC DAC12.1 output |
P7.4/CB8/A12 | 5 | C1 | I/O | General-purpose digital I/O
Comparator_B input CB8 Analog input A12 for ADC |
P7.5/CB9/A13 | 6 | C3 | I/O | General-purpose digital I/O
Comparator_B input CB9 Analog input A13 for ADC |
P7.6/CB10/A14/DAC0 | 7 | D2 | I/O | General-purpose digital I/O
Comparator_B input CB10 Analog input A14 for ADC DAC12.0 output |
P7.7/CB11/A15/DAC1 | 8 | D1 | I/O | General-purpose digital I/O
Comparator_B input CB11 Analog input A15 for ADC DAC12.1 output |
P5.0/VREF+/VeREF+ | 9 | D4 | I/O | General-purpose digital I/O
Output of reference voltage to the ADC Input for an external reference voltage to the ADC |
P5.1/VREF-/VeREF- | 10 | E4 | I/O | General-purpose digital I/O
Negative terminal for the ADC's reference voltage for both sources, the internal reference voltage, or an external applied reference voltage |
AVCC1 | 11 | E1, E2 | Analog power supply | |
AVSS1 | 12 | F2 | Analog ground supply | |
XIN | 13 | F1 | I | Input terminal for crystal oscillator XT1 |
XOUT | 14 | G1 | O | Output terminal of crystal oscillator XT1 |
AVSS2 | 15 | G2 | Analog ground supply | |
P5.6/ADC12CLK/DMAE0 | 16 | H1 | I/O | General-purpose digital I/O
Conversion clock output ADC DMA external trigger input |
P2.0/P2MAP0 | 17 | G4 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_B0 SPI slave transmit enable; USCI_A0 clock input/output |
P2.1/P2MAP1 | 18 | H2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_B0 SPI slave in, master out; USCI_B0 I2C data |
P2.2/P2MAP2 | 19 | J1 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_B0 SPI slave out, master in; USCI_B0 I2C clock |
P2.3/P2MAP3 | 20 | H4 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_B0 clock input/output; USCI_A0 SPI slave transmit enable |
P2.4/P2MAP4 | 21 | J2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_A0 UART transmit data; USCI_A0 SPI slave in, master out |
P2.5/P2MAP5 | 22 | K1 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: USCI_A0 UART receive data; USCI_A0 slave out, master in |
P2.6/P2MAP6/R03 | 23 | K2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: no secondary function Input/output port of lowest analog LCD voltage (V5) (not available on F5659, F5658, F5359, F5358 devices) |
P2.7/P2MAP7/LCDREF/R13 | 24 | L2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function
Default mapping: no secondary function External reference voltage input for regulated LCD voltage (not available on F5659, F5658, F5359, F5358 devices) Input/output port of third most positive analog LCD voltage (V3 or V4) (not available on F5659, F5658, F5359, F5358 devices) |
DVCC1 | 25 | L1 | Digital power supply | |
DVSS1 | 26 | M1 | Digital ground supply | |
VCORE(2) | 27 | M2 | Regulated core power supply (internal use only, no external current loading) | |
P5.2/R23 | 28 | L3 | I/O | General-purpose digital I/O
Input/output port of second most positive analog LCD voltage (V2) (not available on F5659, F5658, F5359, F5358 devices) |
LCDCAP/R33 | 29 | M3 | I/O | LCD capacitor connection (not available on F5659, F5658, F5359, F5358 devices)
Input/output port of most positive analog LCD voltage (V1) (not available on F5659, F5658, F5359, F5358 devices) |
DVSS | 29 | M3 | Digital ground supply (not available on F6659, F6658, F6459, and F6458 devices) | |
COM0 | 30 | J4 | O | LCD common output COM0 for LCD backplane (not available on F5659, F5658, F5359, F5358 devices) |
DNC | 30 | J4 | Do not connect. TI strongly recommends leaving this terminal open (not available on F6659, F6658, F6459, and F6458 devices) | |
P5.3/COM1/S42 | 31 | L4 | I/O | General-purpose digital I/O
LCD common output COM1 for LCD backplane (not available on F5659, F5658, F5359, F5358 devices) LCD segment output S42 (not available on F5659, F5658, F5359, F5358 devices) |
P5.4/COM2/S41 | 32 | M4 | I/O | General-purpose digital I/O
LCD common output COM2 for LCD backplane (not available on F5659, F5658, F5359, F5358 devices) LCD segment output S41 (not available on F5659, F5658, F5359, F5358 devices) |
P5.5/COM3/S40 | 33 | J5 | I/O | General-purpose digital I/O
LCD common output COM3 for LCD backplane (not available on F5659, F5658, F5359, F5358 devices) LCD segment output S40 (not available on F5659, F5658, F5359, F5358 devices) |
P1.0/TA0CLK/ACLK/S39 | 34 | L5 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 clock signal TACLK input ACLK output (divided by 1, 2, 4, 8, 16, or 32) LCD segment output S39 (not available on F5659, F5658, F5359, F5358 devices) |
P1.1/TA0.0/S38 | 35 | M5 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR0 capture: CCI0A input, compare: Out0 output BSL transmit output LCD segment output S38 (not available on F5659, F5658, F5359, F5358 devices) |
P1.2/TA0.1/S37 | 36 | J6 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR1 capture: CCI1A input, compare: Out1 output BSL receive input LCD segment output S37 (not available on F5659, F5658, F5359, F5358 devices) |
P1.3/TA0.2/S36 | 37 | H6 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR2 capture: CCI2A input, compare: Out2 output LCD segment output S36 (not available on F5659, F5658, F5359, F5358 devices) |
P1.4/TA0.3/S35 | 38 | M6 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR3 capture: CCI3A input compare: Out3 output LCD segment output S35 (not available on F5659, F5658, F5359, F5358 devices) |
P1.5/TA0.4/S34 | 39 | L6 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR4 capture: CCI4A input, compare: Out4 output LCD segment output S34 (not available on F5659, F5658, F5359, F5358 devices) |
P1.6/TA0.1/S33 | 40 | J7 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR1 capture: CCI1B input, compare: Out1 output LCD segment output S33 (not available on F5659, F5658, F5359, F5358 devices) |
P1.7/TA0.2/S32 | 41 | M7 | I/O | General-purpose digital I/O with port interrupt
Timer TA0 CCR2 capture: CCI2B input, compare: Out2 output LCD segment output S32 (not available on F5659, F5658, F5359, F5358 devices) |
P3.0/TA1CLK/CBOUT/S31 | 42 | L7 | I/O | General-purpose digital I/O with port interrupt
Timer TA1 clock input Comparator_B output LCD segment output S31 (not available on F5659, F5658, F5359, F5358 devices) |
P3.1/TA1.0/S30 | 43 | H7 | I/O | General-purpose digital I/O with port interrupt
Timer TA1 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S30 (not available on F5659, F5658, F5359, F5358 devices) |
P3.2/TA1.1/S29 | 44 | M8 | I/O | General-purpose digital I/O with port interrupt
Timer TA1 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S29 (not available on F5659, F5658, F5359, F5358 devices) |
P3.3/TA1.2/S28 | 45 | L8 | I/O | General-purpose digital I/O with port interrupt
Timer TA1 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S28 (not available on F5659, F5658, F5359, F5358 devices) |
P3.4/TA2CLK/SMCLK/S27 | 46 | J8 | I/O | General-purpose digital I/O with port interrupt
Timer TA2 clock input SMCLK output LCD segment output S27 (not available on F5659, F5658, F5359, F5358 devices) |
P3.5/TA2.0/S26 | 47 | M9 | I/O | General-purpose digital I/O with port interrupt
Timer TA2 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S26 (not available on F5659, F5658, F5359, F5358 devices) |
P3.6/TA2.1/S25 | 48 | L9 | I/O | General-purpose digital I/O with port interrupt
Timer TA2 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S25 (not available on F5659, F5658, F5359, F5358 devices) |
P3.7/TA2.2/S24 | 49 | M10 | I/O | General-purpose digital I/O with port interrupt
Timer TA2 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S24 (not available on F5659, F5658, F5359, F5358 devices) |
P4.0/TB0.0/S23 | 50 | J9 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S23 (not available on F5659, F5658, F5359, F5358 devices) |
P4.1/TB0.1/S22 | 51 | M11 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S22 (not available on F5659, F5658, F5359, F5358 devices) |
P4.2/TB0.2/S21 | 52 | L10 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S21 (not available on F5659, F5658, F5359, F5358 devices) |
P4.3/TB0.3/S20 | 53 | M12 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR3: CCI3A/CCI3B input, compare: Out3 output LCD segment output S20 (not available on F5659, F5658, F5359, F5358 devices) |
P4.4/TB0.4/S19 | 54 | L12 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR4: CCI4A/CCI4B input, compare: Out4 output LCD segment output S19 (not available on F5659, F5658, F5359, F5358 devices) |
P4.5/TB0.5/S18 | 55 | L11 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR5: CCI5A/CCI5B input, compare: Out5 output LCD segment output S18 (not available on F5659, F5658, F5359, F5358 devices) |
P4.6/TB0.6/S17 | 56 | K11 | I/O | General-purpose digital I/O with port interrupt
Timer TB0 capture CCR6: CCI6A/CCI6B input, compare: Out6 output LCD segment output S17 (not available on F5659, F5658, F5359, F5358 devices) |
P4.7/TB0OUTH/SVMOUT/S16 | 57 | K12 | I/O | General-purpose digital I/O with port interrupt
Timer TB0: Switch all PWM outputs high impedance SVM output LCD segment output S16 (not available on F5659, F5658, F5359, F5358 devices) |
P8.0/TB0CLK/S15 | 58 | J11 | I/O | General-purpose digital I/O
Timer TB0 clock input LCD segment output S15 (not available on F5659, F5658, F5359, F5358 devices) |
P8.1/UCB1STE/UCA1CLK/S14 | 59 | J12 | I/O | General-purpose digital I/O
USCI_B1 SPI slave transmit enable USCI_A1 clock input/output LCD segment output S14 (not available on F5659, F5658, F5359, F5358 devices) |
P8.2/UCA1TXD/UCA1SIMO/S13 | 60 | H11 | I/O | General-purpose digital I/O
USCI_A1 UART transmit data USCI_A1 SPI slave in, master out LCD segment output S13 (not available on F5659, F5658, F5359, F5358 devices) |
P8.3/UCA1RXD/UCA1SOMI/S12 | 61 | H12 | I/O | General-purpose digital I/O
USCI_A1 UART receive data USCI_A1 SPI slave out, master in LCD segment output S12 (not available on F5659, F5658, F5359, F5358 devices) |
P8.4/UCB1CLK/UCA1STE/S11 | 62 | G11 | I/O | General-purpose digital I/O
USCI_B1 clock input/output USCI_A1 SPI slave transmit enable LCD segment output S11 (not available on F5659, F5658, F5359, F5358 devices) |
DVSS2 | 63 | G12 | Digital ground supply | |
DVCC2 | 64 | F12 | Digital power supply | |
P8.5/UCB1SIMO/UCB1SDA/S10 | 65 | F11 | I/O | General-purpose digital I/O
USCI_B1 SPI slave in, master out USCI_B1 I2C data LCD segment output S10 (not available on F5659, F5658, F5359, F5358 devices) |
P8.6/UCB1SOMI/UCB1SCL/S9 | 66 | G9 | I/O | General-purpose digital I/O
USCI_B1 SPI slave out, master in USCI_B1 I2C clock LCD segment output S9 (not available on F5659, F5658, F5359, F5358 devices) |
P8.7/S8 | 67 | E12 | I/O | General-purpose digital I/O
LCD segment output S8 (not available on F5659, F5658, F5359, F5358 devices) |
P9.0/S7 | 68 | E11 | I/O | General-purpose digital I/O
LCD segment output S7 (not available on F5659, F5658, F5359, F5358 devices) |
P9.1/UCB2STE/UCA2CLK/S6 | 69 | F9 | I/O | General-purpose digital I/O
USCI_B2 SPI slave transmit enable USCI_A2 clock input/output LCD segment output S6 (not available on F5659, F5658, F5359, F5358 devices) |
P9.2/UCA2TXD/UCA2SIMO/S5 | 70 | D12 | I/O | General-purpose digital I/O
USCI_A2 UART transmit data USCI_A2 SPI slave in, master out LCD segment output S5 (not available on F5659, F5658, F5359, F5358 devices) |
P9.3/UCA2RXD/UCA2SOMI/S4 | 71 | D11 | I/O | General-purpose digital I/O
USCI_A2 UART receive data USCI_A2 SPI slave out, master in LCD segment output S4 (not available on F5659, F5658, F5359, F5358 devices) |
P9.4/UCB2CLK/UCA2STE/S3 | 72 | E9 | I/O | General-purpose digital I/O
USCI_B2 clock input/output USCI_A2 SPI slave transmit enable LCD segment output S3 (not available on F5659, F5658, F5359, F5358 devices) |
P9.5/UCB2SIMO/UCB2SDA/S2 | 73 | C12 | I/O | General-purpose digital I/O
USCI_B2 SPI slave in, master out USCI_B2 I2C data LCD segment output S2 (not available on F5659, F5658, F5359, F5358 devices) |
P9.6/UCB2SOMI/UCB2SCL/S1 | 74 | C11 | I/O | General-purpose digital I/O
USCI_B2 SPI slave out, master in USCI_B2 I2C clock LCD segment output S1 (not available on F5659, F5658, F5359, F5358 devices) |
P9.7/S0 | 75 | D9 | I/O | General-purpose digital I/O
LCD segment output S0 (not available on F5659, F5658, F5359, F5358 devices) |
VSSU | 76 | B11, B12 | USB PHY or PU ground supply | |
PU.0/DP | 77 | A12 | I/O | General-purpose digital I/O – controlled by USB or PU control register (Port U is supplied the LDOO rail)
USB data terminal DP (not available on F6459, F6458, F5359, F5358 devices) |
PUR | 78 | B10 | I/O | USB pullup resistor pin (open drain) (not available on F6459, F6458, F5359, F5358 devices) |
NC | 78 | B10 | Not connected (not available on F6659, F6658, F5659, F5658 devices) | |
PU.1/DM | 79 | A11 | I/O | General-purpose digital I/O – controlled by USB or PU control register (Port U is supplied the LDOO rail)
USB data terminal DM (not available on F6459, F6458, F5359, F5358 devices) |
VBUS | 80 | A10 | USB LDO input (connect to USB power source) (not available on F6459, F6458, F5359, F5358 devices) | |
LDOI | 80 | A10 | LDO input (not available on F6659, F6658, F5659, F5658 devices) | |
VUSB | 81 | A9 | USB LDO output (not available on F6459, F6458, F5359, F5358 devices) | |
LDOO | 81 | A9 | LDO output (not available on F6659, F6658, F5659, F5658 devices) | |
V18 | 82 | B9 | USB regulated power (internal use only, no external current loading) (not available on F6459, F6458, F5359, F5358 devices) | |
NC | 82 | B9 | Not connected (not available on F6659, F6658, F5659, F5658 devices) | |
AVSS3 | 83 | A8 | Analog ground supply | |
P7.2/XT2IN | 84 | B8 | I/O | General-purpose digital I/O
Input terminal for crystal oscillator XT2 |
P7.3/XT2OUT | 85 | B7 | I/O | General-purpose digital I/O
Output terminal of crystal oscillator XT2 |
VBAK | 86 | A7 | Capacitor for backup subsystem. Do not load this pin externally. For capacitor values, see CBAK in Section 8.3. | |
VBAT | 87 | D8 | Backup supply voltage. If backup voltage is not supplied, connect to DVCC externally. | |
P5.7/RTCCLK | 88 | D7 | I/O | General-purpose digital I/O
RTCCLK output |
DVCC3 | 89 | A6 | Digital power supply | |
DVSS3 | 90 | A5 | Digital ground supply | |
TEST/SBWTCK | 91 | B6 | I | Test mode pin – select digital I/O on JTAG pins
Spy-Bi-Wire input clock |
PJ.0/TDO | 92 | B5 | I/O | General-purpose digital I/O
Test data output port |
PJ.1/TDI/TCLK | 93 | A4 | I/O | General-purpose digital I/O
Test data input or test clock input |
PJ.2/TMS | 94 | E7 | I/O | General-purpose digital I/O
Test mode select |
PJ.3/TCK | 95 | D6 | I/O | General-purpose digital I/O
Test clock |
RST/NMI/SBWTDIO | 96 | A3 | I/O | Reset input active low(3)
Nonmaskable interrupt input Spy-Bi-Wire data input/output |
P6.0/CB0/A0 | 97 | B4 | I/O | General-purpose digital I/O
Comparator_B input CB0 Analog input A0 for ADC |
P6.1/CB1/A1 | 98 | B3 | I/O | General-purpose digital I/O
Comparator_B input CB1 Analog input A1 for ADC |
P6.2/CB2/A2 | 99 | A2 | I/O | General-purpose digital I/O
Comparator_B input CB2 Analog input A2 for ADC |
P6.3/CB3/A3 | 100 | D5 | I/O | General-purpose digital I/O
Comparator_B input CB3 Analog input A3 for ADC |
Reserved | N/A | E5, E6, E8, F4, F5, F8, G5, G8, H5, H8, H9 |
Reserved BGA package balls. TI recommends connecting to ground (DVSS, AVSS). |