ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDVCC_BOR_IT– | BORH on voltage, DVCC falling level | | dDVCC/dt | < 3 V/s | 1.45 | V | ||
| VDVCC_BOR_IT+ | BORH off voltage, DVCC rising level | | dDVCC/dt | < 3 V/s | 0.80 | 1.30 | 1.50 | V |
| VDVCC_BOR_hys | BORH hysteresis | 50 | 250 | mV | ||
| tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs | |||